ZEP6111 1 11/16 PILLOWBLK ROLLER BRG
10437289
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Type E
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 7.88 in
- Base to Center Height (in): 2.125 in
- Base Width (in): 2.5 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 6.5 in
- Bolt Spacing Min (in): 5.25 in
- Bore Diameter (in): 1.6875 in
- Cage Material: Engineered Polymer
- End Cap: NEED EXT EC
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.28 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: N6111-IMP
- Inner Ring Outside Diameter (in): 2.027 in
- Insert: 6111U
- Length Through Bore (in): 3.74 in
- Locking Collar Outside Diameter (in): 2.64 in
- Locking Device Kit: AK56111
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4450 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 10.50
- Overall Height (in): 4.38 in
- Overall Length (in): 7.88 in
- Overall Width (in): 3.74 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 27820 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS5
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK56111
- Shaft Locking Type: Adapter Mount
- Size Code: 5
- Static Load Rating (lb): 28700 lb
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
Rexnord ZEP6111 Rex Spherical Roller Bearings ZEP6000 Solid-housed Pillow Block. Contact Rexnord for more details.