ZEP220340 2 3/16 PILLOWBLK ROLLER BRG

10434271 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt, Type E
  • Radial Clearance: C3 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base Length (in): 9.63 in
  • Base to Center Height (in): 2.5 in
  • Base Width (in): 2.56 in
  • Bolt Size (in): 5/8 in
  • Bolt Spacing Max (in): 8 in
  • Bolt Spacing Min (in): 6.56 in
  • Bore Diameter (in): 2.1875 in
  • Cage Material: Engineered Polymer
  • End Cap: DTC7
  • Foot Height (in): 1.5 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 11.25
  • Housing Cast Face to Outermost Bearing Face (in): 0.81 in
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Inner Ring Outside Diameter (in): 2.62 in
  • Insert: 2203U
  • Length: 6.50
  • Length Through Bore (in): 3.32 in
  • Locking Collar Outside Diameter (in): 3.25 in
  • Locking Device Kit: SC7
  • Lube Fill Percent: 0% FILL
  • Lubricant: PRESERVATIVE ONLY - NO GREASE
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 3650 rpm
  • Microlock Kit: ML2
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 14.80
  • Overall Height (in): 5 in
  • Overall Length (in): 9.63 in
  • Overall Width (in): 3.32 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 36370 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS7
  • Setscrew Torque (in-lbs): 460 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 7
  • Static Load Rating (lb): 44400 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.179 cps
  • Vibration Frequency Outer Ring Defect: 0.1377 cps
  • Vibration Frequency Roller Spin: 0.0606 cps
  • Weight unit: LB
  • Width: 5.00
2 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Clearance Seal, No Grease
QTY