MAS6315 3 15/16 PILLOWBLK ROLLER BRG
10415348
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 14.25 in
- Base to Center Height (in): 4.125 in
- Base Width (in): 4.13 in
- Bolt Size (in): 1 in
- Bolt Spacing (in): 10.88 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Engineered Polymer
- Expansion Capability (in): 0.38 in
- Expansion Lock Plug: 105-00698-12
- Foot Height (in): 2.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.50
- Housing Cast Face to Outermost Bearing Face (in): 1.73 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-61
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: MCS6315
- Length: 15.50
- Length Through Bore (in): 5.97 in
- Locking Collar Outside Diameter (in): 5.67 in
- Locking Device Kit: AK116315
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1200 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 56.00
- Overall Height (in): 8.5 in
- Overall Length (in): 14.25 in
- Overall Width (in): 5.97 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS11
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK116315
- Shaft Locking Type: Adapter Mount
- Size Code: 11
- Slot Length (in): 1.75 in
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 5.38
- Wrench Style Shurlok Install Tool: 105-90420-61
3 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 2-Bolt Pillow Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)