ZAFS6303F05 3 3/16 PILLOWBLK RLR BRG
10415947
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C4 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 13.75 in
- Base to Center Height (in): 4 in
- Base Width (in): 3.88 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 11.63 in
- Bolt Spacing Min (in): 10.38 in
- Bolt Spacing Width (in): 2.13 in
- Bore Diameter (in): 3.1875 in
- Cage Material: Engineered Polymer
- End Cap: NEED EXT EC
- Expansion Capability (in): 0.5 in
- Expansion Lock Plug: 105-95008-23
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.59 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-51
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 6303U
- Length Through Bore (in): 5.03 in
- Locking Collar Outside Diameter (in): 4.95 in
- Locking Device Kit: AK106303
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2400 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 59.00
- Overall Height (in): 8.25 in
- Overall Length (in): 13.75 in
- Overall Width (in): 5.03 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS10
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK106303
- Shaft Locking Type: Adapter Mount
- Size Code: 10
- Slot Length (in): 1.31 in
- Static Load Rating (lb): 90700 lb
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
3 3/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Increased C4 Clearance