ZAF6100MMF 100MM PILLWBLK ROLER BRG
10615665
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 16.5 in
- Base to Center Height (in): 4.938 in
- Base Width (in): 4.75 in
- Bolt Size (in): 3/4 in
- Bolt Size (mm): 19 mm
- Bolt Spacing Max (in): 14.5 in
- Bolt Spacing Min (in): 12.59 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (mm): 100 mm
- Cage Material: Engineered Polymer
- End Cap: NEED EXT EC
- Foot Height (in): 1.78 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.73 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-61
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: 6100MMU
- Length Through Bore (in): 5.97 in
- Locking Collar Outside Diameter (in): 5.67 in
- Locking Device Kit: AK116100MM
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2050 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 102.00
- Overall Height (in): 10.31 in
- Overall Length (in): 16.5 in
- Overall Width (in): 5.97 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS11
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK116100MM
- Shaft Locking Type: Adapter Mount
- Size Code: 11
- Slot Length (in): 1.83 in
- Static Load Rating (lb): 137000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex