MAF6515F05 5 15/16 PILLOWBLK ROLLER BRG
10524893
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C4 INCREASED
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Base Length (in): 24.75 in
- Base to Center Height (in): 7.063 in
- Base Width (in): 6.75 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 21.63 in
- Bolt Spacing Min (in): 19.38 in
- Bolt Spacing Width (in): 4.25 in
- Bore Diameter (in): 5.9375 in
- Cage Material: Steel
- Foot Height (in): 2.75 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.44 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90426-11
- Inner Ring Outside Diameter (in): 7.2 in
- Insert: 6515U
- Length Through Bore (in): 9.3 in
- Locking Collar Outside Diameter (in): 8.66 in
- Locking Device Kit: AK156515
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 274.00
- Overall Height (in): 14.25 in
- Overall Length (in): 24.75 in
- Overall Width (in): 9.3 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 248200 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS15
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK156515
- Shaft Locking Type: Adapter Mount
- Size Code: 15
- Slot Length (in): 2.19 in
- Static Load Rating (lb): 304600 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1637 cps
- Vibration Frequency Outer Ring Defect: 0.1196 cps
- Vibration Frequency Roller Spin: 0.0509 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex