ZAF6407YF78 4 7/16 PILLOWBLK RLR BRG
10445899
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 18.38 in
- Base to Center Height (in): 6 in
- Base Width (in): 5.13 in
- Bolt Size (in): 7/8 in
- Bolt Spacing Max (in): 16.5 in
- Bolt Spacing Min (in): 14.5 in
- Bolt Spacing Width (in): 3.25 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Steel
- Foot Height (in): 2.06 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-71
- Inner Ring Outside Diameter (in): 5.032 in
- Insert: 6407YU78
- Length Through Bore (in): 6.25 in
- Locking Collar Outside Diameter (in): 6.06 in
- Locking Device Kit: AK126407Y
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1850 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 142.50
- Overall Height (in): 11.88 in
- Overall Length (in): 18.38 in
- Overall Width (in): 6.25 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 149500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS12Y
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK126407Y
- Shaft Locking Type: Adapter Mount
- Size Code: 12
- Slot Length (in): 1.75 in
- Static Load Rating (lb): 159300 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
4 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal, Steel Retainers