MAF6507FB 5 7/16 PILLOWBLK ROLLER BRG
10428811
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 CL CAP LOCKNUT SIDE STEEL
- Base Length (in): 22 in
- Base to Center Height (in): 6.688 in
- Base Width (in): 6.25 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 19.25 in
- Bolt Spacing Min (in): 17.38 in
- Bolt Spacing Width (in): 3.75 in
- Bore Diameter (in): 5.4375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 6.5 in
- Foot Height (in): 2.63 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.68 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-91
- Inner Ring Outside Diameter (in): 6.5 in
- Insert: 6507U
- Length Through Bore (in): 8.77 in
- Locking Collar Outside Diameter (in): 8.02 in
- Locking Device Kit: AK146507
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 900 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 237.00
- Overall Height (in): 13.44 in
- Overall Length (in): 22 in
- Overall Width (in): 8.77 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 229620 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS14
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK146507
- Shaft Locking Type: Adapter Mount
- Size Code: 14
- Slot Length (in): 2 in
- Static Load Rating (lb): 274100 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1554 cps
- Vibration Frequency Outer Ring Defect: 0.1113 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex