ZAF6615F 6 15/16 PILLOWBLK ROLLER BRG
10411454
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 28 in
- Base to Center Height (in): 7.875 in
- Base Width (in): 7.5 in
- Bolt Size (in): 1 1/4 in
- Bolt Spacing Max (in): 24.38 in
- Bolt Spacing Min (in): 21.63 in
- Bolt Spacing Width (in): 4.5 in
- Bore Diameter (in): 6.9375 in
- Cage Material: Steel
- Foot Height (in): 3.13 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.67 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90426-21
- Inner Ring Outside Diameter (in): 8.046 in
- Insert: 6615U
- Length Through Bore (in): 10 in
- Locking Collar Outside Diameter (in): 9.75 in
- Locking Device Kit: AK166615
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 800 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 347.00
- Overall Height (in): 15.69 in
- Overall Length (in): 28 in
- Overall Width (in): 10 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 309860 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS16NEW
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK166615
- Shaft Locking Type: Adapter Mount
- Size Code: 16
- Slot Length (in): 2.69 in
- Static Load Rating (lb): 395500 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1729 cps
- Vibration Frequency Outer Ring Defect: 0.1271 cps
- Vibration Frequency Roller Spin: 0.0521 cps
- Weight unit: LB
6 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Shurlok Adapter Mounted, Clearance Seal