ZAF6211056378 2 11/16 PLLWBLK ROLLER BRG
10612669
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C4 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 12.59 in
- Base to Center Height (in): 3.5 in
- Base Width (in): 3.5 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 11 in
- Bolt Spacing Min (in): 9.88 in
- Bore Diameter (in): 2.6875 in
- Cage Material: Steel
- End Cap: DTC91
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.39 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-41
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 6211U78
- Length Through Bore (in): 4.53 in
- Locking Collar Outside Diameter (in): 4.09 in
- Locking Device Kit: AK96211
- Lubricant: MOBIL MOBILITH SHC100
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 45.50
- Overall Height (in): 7.5 in
- Overall Length (in): 12.59 in
- Overall Width (in): 4.88 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS9
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK96211
- Shaft Locking Type: Adapter Mount
- Size Code: 9
- Slot Length (in): 1.38 in
- Static Load Rating (lb): 71500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
Rexnord ZAF6211056378 Rex Spherical Roller Bearings ZAF6000 Solid-housed Pillow Block. Contact Rexnord for more details.