ZA620718 2 7/16 PILLOWBLK ROLLER BRG
10614142
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 9.13 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.69 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 7.13 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Engineered Polymer
- End Cap: DTC8138
- Flange Pilot Diameter Step Width (in): 1.63 in
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.42 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Impact Style Shurlok Install Tool: 105-90425-31
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: 6207U
- Length Through Bore (in): 4.06 in
- Locking Collar Outside Diameter (in): 3.59 in
- Locking Device Kit: AK86207
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 15.70
- Overall Height (in): 5.5 in
- Overall Length (in): 9.13 in
- Overall Width (in): 4.06 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 43240 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS8
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK86207
- Shaft Locking Type: Adapter Mount
- Size Code: 8
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 53500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex