BMA2311 3 11/16 PILLOWBLK ROLLER BRG
10405758
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: A11311 (qty 1); B11 (qty 1)
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base Length (in): 14.25 in
- Base to Center Height (in): 4.125 in
- Base Width (in): 4.13 in
- Bolt Size (in): 1 in
- Bolt Spacing (in): 10.88 in
- Bore Diameter (in): 3.6875 in
- Cage Material: Engineered Polymer
- Centerline to Cap Face (in): 4.19 in
- Foot Height (in): 2.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 13.00
- Housing Cast Face to Outermost Bearing Face (in): 2.16 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: 2311U
- Length: 13.00
- Length Through Bore (in): 8.31 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: SC11
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1200 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 74.00
- Overall Height (in): 8.5 in
- Overall Length (in): 14.25 in
- Overall Width (in): 8.31 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS11
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 11
- Slot Length (in): 1.75 in
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 10.00
3 11/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)