ZBR6515 5 15/16 FLG CART ROLLER BRG
10411490
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 16.5 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 8.25 in
- Bore Diameter (in): 5.9375 in
- Cage Material: Steel
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 3.44 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 5.94 in
- Housing Outside Diameter (in): 19 in
- Impact Style Shurlok Install Tool: 105-90426-11
- Inner Ring Outside Diameter (in): 7.2 in
- Insert: 6515U
- Length Through Bore (in): 9.3 in
- Locking Collar Outside Diameter (in): 8.66 in
- Locking Device Kit: AK156515
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 900 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 5.36 in
- Mounting Surface to End of Housing (in): 4.19 in
- Net Weight: 214.00
- Overall Height (in): 9.3 in
- Overall Length (in): 19 in
- Overall Width (in): 19 in
- Pilot Depth (in): 1.38 in
- Pilot Diameter (in): 14 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 248200 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS15NEW
- Shaft Locking Collar Kit/Adapter Assembly: AK156515
- Shaft Locking Type: Adapter Mount
- Size Code: 15
- Static Load Rating (lb): 304600 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1637 cps
- Vibration Frequency Outer Ring Defect: 0.1196 cps
- Vibration Frequency Roller Spin: 0.0509 cps
- Weight unit: LB
Rexnord ZBR6515 Rex Spherical Roller Bearings ZBR6000 Flanged Cartridge Block. Contact Rexnord for more details.