ZBR53034078 3 3/16 FLG CART ROLLER BRG
10415969
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 8.625 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.094 in
- Bore Diameter (in): 3.1875 in
- Cage Material: Steel
- End Cap: DTC10
- Foot Height (in): 0.94 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.94 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 3.44 in
- Housing Outside Diameter (in): 10.25 in
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 5303U78
- Length Through Bore (in): 5.31 in
- Locking Collar Outside Diameter (in): 4.91 in
- Locking Device Kit: SC10 QTY 2
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2400 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2.38 in
- Mounting Surface to End of Housing (in): 2 in
- Net Weight: 38.00
- Overall Height (in): 5.31 in
- Overall Length (in): 10.25 in
- Overall Width (in): 10.25 in
- Pilot Depth (in): 1.25 in
- Pilot Diameter (in): 7.375 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS10
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 10
- Static Load Rating (lb): 90700 lb
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
3 3/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Round Flange Cartridge Block, Double Setscrew Locking Collar, Clearance Seal, No Grease, Steel Retainers