KBR230778 3 7/16 FLG CART ROLLER BRG
10415230
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Radial Clearance: C3 STANDARD
- Seal Type: Light Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 8.625 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6.094 in
- Bore Diameter (in): 3.4375 in
- Cage Material: Steel
- Foot Height (in): 0.94 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 10.75
- Housing Cast Face to Outermost Bearing Face (in): 0.94 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 3.44 in
- Housing Outside Diameter (in): 10.25 in
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 2307UR78
- Length: 11.00
- Length Through Bore (in): 4.38 in
- Locking Collar Outside Diameter (in): 4.91 in
- Locking Device Kit: SC10
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1700 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 2.38 in
- Mounting Surface to End of Housing (in): 2 in
- Net Weight: 34.00
- Overall Height (in): 4.38 in
- Overall Length (in): 10.25 in
- Overall Width (in): 10.25 in
- Pilot Depth (in): 1.25 in
- Pilot Diameter (in): 7.375 in
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: KS10
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 10
- Static Load Rating (lb): 90700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 5.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Cartridge Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal, Steel Retainers
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)