ZFS9315Y40 3 15/16 FLANGE ROLLER BRG
10613754
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Six Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 12.875 in
- Bolt Size (in): 1 in
- Bolt Spacing (in): 6.44 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Engineered Polymer
- Expansion Capability (in): 0.75 in
- Expansion Lock Plug: 105-95008-15
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.72 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 15.13 in
- Inner Ring Outside Diameter (in): 5.032 in
- Insert: 9315YU
- Length Through Bore (in): 5.53 in
- Locking Collar Outside Diameter (in): 5.72 in
- Locking Device Kit: AK12315Y
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1850 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 127.00
- Overall Height (in): 5.72 in
- Overall Length (in): 15.13 in
- Overall Width (in): 15.13 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 149500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS12Y
- Shaft Locking Collar Kit/Adapter Assembly: AK12315Y
- Shaft Locking Type: Adapter Mount
- Size Code: 12
- Standoff Distance (in): 0.19 in
- Static Load Rating (lb): 159300 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex