ZF92030440 2 3/16 FLG BLK ROLLER BRG
10411519
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C5 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 7.125 in
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 5.03 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Engineered Polymer
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.63
- Housing Cast Face to Outermost Bearing Face (in): 0.72 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 6.44 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: 9203U
- Length: 6.63
- Length Through Bore (in): 3.34 in
- Locking Collar Outside Diameter (in): 3.38 in
- Locking Device Kit: AK8203
- Lube Fill Percent: 0% FILL
- Lubricant: PRESERVATIVE ONLY - NO GREASE
- Max Operating Temperature (C): 204 (with suitable lubricant) C
- Max Operating Temperature (F): 400 (with suitable lubricant) F
- Maximum Speed (RPM): 3300 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 16.40
- Overall Height (in): 3.65 in
- Overall Length (in): 6.44 in
- Overall Width (in): 6.44 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 43240 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS8
- Shaft Locking Collar Kit/Adapter Assembly: AK8203
- Shaft Locking Type: Adapter Mount
- Size Code: 8
- Standoff Distance (in): 0.25 in
- Static Load Rating (lb): 53500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 3.75
2 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Clearance Seal, No Grease, Steel Retainers
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)