ZEF2215 2 15/16 FLANGE ROLLER BRG

10422008 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Radial Clearance: C3 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bolt Circle (in): 8.5 in
  • Bolt Size (in): 3/4 in
  • Bolt Spacing (in): 6 in
  • Bore Diameter (in): 2.9375 in
  • Cage Material: Engineered Polymer
  • End Cap: DTC9
  • Foot Height (in): 1.78 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.63
  • Housing Cast Face to Outermost Bearing Face (in): 0.88 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Height (in): 4.22 in
  • Housing Width (in): 7.75 in
  • Inner Ring Outside Diameter (in): 3.37 in
  • Insert: 2215U
  • Length: 8.63
  • Length Through Bore (in): 4 in
  • Locking Collar Outside Diameter (in): 4.06 in
  • Locking Device Kit: SC9
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2800 rpm
  • Microlock Kit: ML3
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 27.20
  • Overall Height (in): 4.22 in
  • Overall Length (in): 7.75 in
  • Overall Width (in): 7.75 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 57750 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS9
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 9
  • Standoff Distance (in): 0.19 in
  • Static Load Rating (lb): 71500 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Weight unit: LB
  • Width: 3.94
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Clearance Seal
QTY