ZBS5307 3 7/16 FLANGE ROLLER BRG
10441876
MFG #: REX
$0.00
/
- Housing Material: Cast Iron
- Housing Type: Flange, Four Bolt
- Seal Type: Z seal
- Bolt Circle (in): 9.5 in
- Bolt Spacing (in): 6.72 in
- Bore Diameter (in): 3.4375 in
- Foot Height (in): 1 in
- Housing Outside Diameter (in): 7.38 in
- Housing Width (in): 8.44 in
- Length Through Bore (in): 5.313 in
- Locking Collar Outside Diameter (in): 4.94 in
- Net Weight: 83.00
- Options: Expansion
- Rolling Element: Spherical Roller
- Shaft Locking Type: Single Set Screw Locking Collar
- Weight unit: LB