ZB2103 1 3/16 FLG BLK ROLLER BRG
10411472
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Three Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bolt Circle (in): 4.5 in
- Bolt Size (in): 3/8 in
- Bore Diameter (in): 1.1875 in
- Cage Material: Engineered Polymer
- End Cap: DTC3
- Foot Height (in): 0.59 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.25
- Housing Cast Face to Outermost Bearing Face (in): 0.53 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 5.5 in
- Inner Ring Outside Diameter (in): 1.532 in
- Insert: 2103U
- Length: 5.50
- Length Through Bore (in): 2.69 in
- Locking Collar Outside Diameter (in): 1.97 in
- Locking Device Kit: SC3
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5750 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 5.10
- Overall Height (in): 2.72 in
- Overall Length (in): 5.13 in
- Overall Width (in): 5.13 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 18850 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS3
- Setscrew Torque (in-lbs): 185 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 3
- Standoff Distance (in): 0.03 in
- Static Load Rating (lb): 18300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.128 cps
- Vibration Frequency Outer Ring Defect: 0.0877 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
- Width: 5.50
1 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 3-Bolt Round Flange Block, Single Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)