ZD5311 3 11/16 DUPLEX UNIT RLR BRG
10434265
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Duplex Unit
- Housing Type: Duplex Unit
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 3.6875 in
- Cage Material: Engineered Polymer
- Height: 6.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5311U
- Length: 9.69
- Locking Device Kit: SC11 QTY 2
- Maximum Speed (RPM): 2050 rpm
- Net Weight: 38.00
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Shaft Locking Type: Double Set Collar
- Size Code: 11
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 9.69
3 11/16" Mounted Spherical Roller Bearing, Duplex Unit, Double Setscrew Locking Collar, Clearance Seal