ZMC9500 5 CARTRIDGE ROLLER BRG
10411545
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bore Diameter (in): 5 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.91 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 13.00
- Housing Cast Face to Outermost Bearing Face (in): 3.04 in
- Housing Outside Step Diameter (in): 9.56 in
- Housing Width (in): 5.56 in
- Housing Width with Extension (in): 5.88 in
- Inner Ring Outside Diameter (in): 6.5 in
- Insert: 9500U
- Length: 13.00
- Length Through Bore (in): 7.19 in
- Locking Collar Outside Diameter (in): 7.09 in
- Locking Device Kit: AK14500
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1000 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 108.00
- Outside Diameter (in): 11.5 in
- Overall Height (in): 11.5 in
- Overall Length (in): 11.5 in
- Overall Width (in): 7.19 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 229620 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS14NEW
- Shaft Locking Collar Kit/Adapter Assembly: AK14500
- Shaft Locking Type: Adapter Mount
- Size Code: 14
- Slot Depth (in): 0.22 in
- Slot Width (in): 0.75 in
- Static Load Rating (lb): 274100 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1554 cps
- Vibration Frequency Outer Ring Defect: 0.1113 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 10.00
5" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Adapter Mounted, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)