ZMC92000543 2 CARTRIDGE ROLLER BRG
10411543
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C4 INCREASED
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 2 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 1.87 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 0.59 in
- Housing Width (in): 2.56 in
- Inner Ring Outside Diameter (in): 2.62 in
- Insert: 9200U
- Length: 5.50
- Length Through Bore (in): 3.16 in
- Locking Collar Outside Diameter (in): 2.97 in
- Locking Device Kit: AK7200
- Lubricant: MOBIL MOBILITH SHC460
- Max Operating Temperature (C): 150 C
- Max Operating Temperature (F): 300 F
- Maximum Speed (RPM): 3650 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 7.40
- Outside Diameter (in): 4.531 in
- Overall Height (in): 4.53 in
- Overall Length (in): 4.53 in
- Overall Width (in): 3.16 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 36370 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS7
- Shaft Locking Collar Kit/Adapter Assembly: AK7200
- Shaft Locking Type: Adapter Mount
- Size Code: 7
- Slot Depth (in): 0.19 in
- Slot Length (in): 0.91 in
- Slot Width (in): 0.53 in
- Static Load Rating (lb): 44400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 4.13
2" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Adapter Mounted, Clearance Seal, Increased Clearance, Special Grease
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)