MMC5407Y 4 7/16 CARTRIDGE ROLLER BRG
10415418
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 4.4375 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 3.19 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 6.25
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Width (in): 4.25 in
- Inner Ring Outside Diameter (in): 5.032 in
- Insert: 5407YU
- Length: 9.69
- Length Through Bore (in): 6.25 in
- Locking Collar Outside Diameter (in): 6.19 in
- Locking Device Kit: SC12Y QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1100 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 47.00
- Outside Diameter (in): 8.75 in
- Overall Height (in): 8.75 in
- Overall Length (in): 8.75 in
- Overall Width (in): 6.25 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 149500 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS12Y
- Shaft Locking Type: Double Set Collar
- Size Code: 12
- Slot Depth (in): 0.31 in
- Slot Length (in): 1.5 in
- Slot Width (in): 0.78 in
- Static Load Rating (lb): 159300 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
- Width: 9.69
4 7/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)