9607U 6 7/16 INSERT ROLLER BRG

10414771 MFG #: Rex
$0.00 /
  • Bore Size (in): 6.4375 in
  • Locking Type: Tapered Adapter
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 309860 lb
  • Co Static Load Rating: 395500 lb
  • Height: 13.00
  • Length: 13.00
  • Locking Device Kit: AK16607
  • Net Weight: 98.00
  • Retainer Type: ENGINEERED POLYMER
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Shaft Locking Collar Kit/Adapter Assembly: AK16607
  • Size Code: 16
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.1729 cps
  • Vibration Frequency Outer Ring Defect: 0.1271 cps
  • Vibration Frequency Roller Spin: 0.0521 cps
  • Weight unit: LB
  • Width: 10.00
6 7/16" Unmounted Spherical Roller Bearing, Adapter Mounted
QTY