6080MMU78 80MM INSERT ROLLER BRG
10658234
MFG #: Rex
$0.00
/ EA
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 84330 lb
- Co Static Load Rating: 90700 lb
- Impact Style Shurlok Install Tool: 105-90425-51
- Locking Device Kit: AK106080MM
- Net Weight: 11.40
- Retainer Type: STEEL
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK106080MM
- Size Code: 10
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
80mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted, Steel Retainers