6100MMU78 100MM INSERT ROLLER BRG
10426717
MFG #: Rex
$0.00
/ EA
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 130970 lb
- Co Static Load Rating: 137000 lb
- Impact Style Shurlok Install Tool: 105-90425-61
- Locking Device Kit: AK116100MM
- Net Weight: 20.70
- Retainer Type: STEEL
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK116100MM
- Size Code: 11
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Rexnord 6100MMU78 Rex Spherical Roller Bearings 6000U Bearing Insert (Unmounted Replacement). Contact Rexnord for more details.