5507U 5 7/16 INSERT ROLLER BRG
10438970
MFG #: Rex
$0.00
/
- Bore Size (in): 5.4375 in
- Locking Type: Double Set Screw
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 229620 lb
- Co Static Load Rating: 274100 lb
- Height: 13.00
- Length: 13.00
- Locking Device Kit: SC14 QTY 2
- Net Weight: 75.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 14
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1554 cps
- Vibration Frequency Outer Ring Defect: 0.1113 cps
- Vibration Frequency Roller Spin: 0.0475 cps
- Weight unit: LB
- Width: 10.00
5 7/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar