P2B307TE 3 7/16 2B PBLK RLR BRG
10479665
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Multi-Lip Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 12.63 in
- Base to Center Height (in): 3.75 in
- Base Width (in): 3.42 in
- Bolt Size (in): 7/8 in
- Bolt Spacing Max (in): 10.63 in
- Bolt Spacing Min (in): 9.38 in
- Bore Diameter (in): 3.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.71 in
- End Cap: SEE AUX CAP KIT
- Expansion Capability (in): 0.34 in
- Foot Height (in): 2.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 14.63
- Housing Cast Face to Outermost Bearing Face (in): 1.13 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Length: 8.38
- Length Through Bore (in): 4.12 in
- Locking Collar Outside Diameter (in): 4.9 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1710 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 29.03
- Overall Height (in): 7.5 in
- Overall Length (in): 12.63 in
- Overall Width (in): 4.12 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 64000 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 10
- Slot Length (in): 1.63 in
- Static Load Rating (lb): 77880 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1638 cps
- Vibration Frequency Outer Ring Defect: 0.1195 cps
- Vibration Frequency Roller Spin: 0.0513 cps
- Weight unit: LB
- Width: 5.25
3 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap