P2B215C 2 15/16 2B PBLK RLR BRG
10479658
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 10.29 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 3.08 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 8.31 in
- Bolt Spacing Min (in): 7.94 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.48 in
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 1.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 10.56
- Housing Cast Face to Outermost Bearing Face (in): 1.09 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Length: 6.56
- Length Through Bore (in): 3.65 in
- Locking Collar Outside Diameter (in): 4.04 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2420 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 18.70
- Overall Height (in): 6.32 in
- Overall Length (in): 10.29 in
- Overall Width (in): 3.65 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 41000 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 9
- Slot Length (in): 1.06 in
- Static Load Rating (lb): 48420 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1721 cps
- Vibration Frequency Outer Ring Defect: 0.1279 cps
- Vibration Frequency Roller Spin: 0.0547 cps
- Weight unit: LB
- Width: 4.25
2 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap