EP2B111CE 1 11/16 2B PBLK TYPE E RLR BRG

10479720 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt, Type E
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Base Length (in): 7.8 in
  • Base to Center Height (in): 2.125 in
  • Base Width (in): 2.06 in
  • Bolt Size (in): 1/2 in
  • Bolt Spacing Max (in): 6.38 in
  • Bolt Spacing Min (in): 6.13 in
  • Bore Diameter (in): 1.6875 in
  • Cage Material: Steel
  • Centerline to Outermost Bearing Face (in): 1.84 in
  • End Cap: SEE AUX CAP KIT
  • Expansion Capability (in): 0.23 in
  • Foot Height (in): 1.25 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 4.50
  • Housing Cast Face to Outermost Bearing Face (in): 0.91 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Length: 8.50
  • Length Through Bore (in): 2.76 in
  • Locking Collar Outside Diameter (in): 2.58 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 3820 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 6.37
  • Overall Height (in): 4.25 in
  • Overall Length (in): 7.8 in
  • Overall Width (in): 2.76 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 20500 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS5
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 5
  • Slot Length (in): 0.75 in
  • Static Load Rating (lb): 23240 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.007 cps
  • Vibration Frequency Inner Ring Defect: 0.1647 cps
  • Vibration Frequency Outer Ring Defect: 0.1187 cps
  • Vibration Frequency Roller Spin: 0.0492 cps
  • Weight unit: LB
  • Width: 3.50
1 11/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY