FC407CE 4 7/16 PILOTED FLG RLR BRG

10479884 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Cartridge
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Bolt Circle (in): 11.766 in
  • Bolt Hole Shape: Round Hole
  • Bolt Size (in): 3/4 in
  • Bolt Spacing (in): 5.88 in
  • Bore Diameter (in): 4.4375 in
  • Cage Material: Steel
  • End Cap: SEE AUX CAP KIT
  • Expansion Capability (in): 0.34 in
  • Foot Height (in): 1 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 14.13
  • Housing Cast Face to Outermost Bearing Face (in): 1.39 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Height (in): 3.74 in
  • Housing Outside Diameter (in): 13.58 in
  • Length: 14.00
  • Length Through Bore (in): 5.14 in
  • Locking Collar Outside Diameter (in): 6.19 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 1600 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Mounting Plate to Collar Face (in): 3.28 in
  • Mounting Surface to Cap Face on Backside (in): 3.54 in
  • Mounting Surface to End of Housing (in): 1.85 in
  • Net Weight: 57.64
  • Overall Height (in): 5.14 in
  • Overall Height to End Cap (in): 3.58 in
  • Overall Length (in): 13.58 in
  • Overall Width (in): 13.58 in
  • Pilot Depth (in): 1.45 in
  • Pilot Diameter (in): 10.25 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 99200 lb
  • Rolling Element: Spherical Roller
  • Setscrew Torque (in-lbs): 1350 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 12
  • Static Load Rating (lb): 129440 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.007 cps
  • Vibration Frequency Inner Ring Defect: 0.164 cps
  • Vibration Frequency Outer Ring Defect: 0.1194 cps
  • Vibration Frequency Roller Spin: 0.0509 cps
  • Weight unit: LB
  • Width: 6.50
4 7/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY