TDLB6847D8 2 15/16 TAKEUP ROLLER BRG
10424739
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 4.14 in
- Bore Diameter (in): 2.9375 in
- Bottom Channel Outside Width (in): 5.62 in
- Bottom Housing Length (in): 11.75 in
- Bottom Take Up Slot to Centerline of Bearing (in): 3.63 in
- Cage Material: Steel
- C-Spacer: TDLB68484 qty 2
- End Cap: TD68486
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6847D802
- Housing Top Width (in): 2.81 in
- Insert: 22217LBKC3
- Length Through Bore (in): 7 in
- Locking Device Kit: H317047
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1950 rpm
- Net Weight: 53.88
- Overall Height (in): 8.63 in
- Overall Length (in): 11.75 in
- Overall Width (in): 7 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 58500 lb
- Rolling Element: Spherical Roller
- Seal Kit: TD6847D8
- Shaft Locking Collar Kit/Adapter Assembly: H317047
- Shaft Locking Type: Adapter Mount
- Size Code: 22217
- Slot Length (in): 7.25 in
- Slot Spacing (in): 7.51 in
- Slot Width (in): 1.25 in
- Static Load Rating (lb): 73500 lb
- Top Housing Length (in): 9.5 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Adapter Mounted, D8 Taconite Sealing System