TDLB6863D8 3 15/16 TAKEUP ROLLER BRG
10421815
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 5.14 in
- Bore Diameter (in): 3.9375 in
- Bottom Channel Outside Width (in): 6.88 in
- Bottom Housing Length (in): 15 in
- Bottom Take Up Slot to Centerline of Bearing (in): 5.25 in
- Cage Material: Steel
- C-Spacer: TDLB68644 qty 2
- End Cap: TD68646
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6863D802
- Housing Top Width (in): 3.25 in
- Insert: 22222LBKC3
- Length Through Bore (in): 8.75 in
- Locking Device Kit: H322063
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1454 rpm
- Net Weight: 133.05
- Overall Height (in): 12 in
- Overall Length (in): 15 in
- Overall Width (in): 8.75 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Rolling Element: Spherical Roller
- Seal Kit: TD6863D8
- Shaft Locking Collar Kit/Adapter Assembly: H322063
- Shaft Locking Type: Adapter Mount
- Size Code: 22222
- Slot Length (in): 12.5 in
- Slot Spacing (in): 10.75 in
- Slot Width (in): 1.38 in
- Static Load Rating (lb): 132000 lb
- Top Housing Length (in): 15 in
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
3 15/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Adapter Mounted, D8 Taconite Sealing System