TB22623H 1 7/16 TAKEUP ROLLER BRG
10437103
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 0.88 in
- Adjusting Screw Square Nut Seat Height (in): 1.44 in
- Adjustment Pad Height (in): 2.38 in
- Adjustment Slot Width (in): 0.63 in
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 3.25 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.61 in
- End Cap: B424DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.25
- Housing Cast Face to Outermost Bearing Face (in): 0.52 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 3.75 in
- Housing Width (in): 2.19 in
- Inner Ring Outside Diameter (in): 1.745 in
- Insert: B623L
- Length: 5.50
- Length Through Bore (in): 2.71 in
- Locking Collar Outside Diameter (in): 2.25 in
- Locking Device Kit: SNW623
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3600 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 6.40
- Overall Height (in): 4.13 in
- Overall Length (in): 5.06 in
- Overall Width (in): 2.71 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 17800 lb
- Rolling Element: Spherical Roller
- Seal Kit: B424HS
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: SNW623
- Shaft Locking Type: Adapter Mount
- Size Code: B624
- Slot Length (in): 2.75 in
- Slot Spacing (in): 3.5 in
- Slot Width (in): 0.53 in
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 5.50
1 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 2-Bolt Take Up Block, adapter mounted, Clearance Seal