DSLB6847C12 2 15/16 TAKEUP ASSY RLR BRG
10434787
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/8-7 NC
- Auxiliary Cap Kit: TD68486
- Auxiliary Seals: CLOSED END
- Available Seal Type: D8 Taconite Seal
- Base to Center Height (in): 5.625 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 32 in
- Bolt Spacing Width (in): 2 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 2.63 in
- Centerline to Open Seal Face (in): 3.5 in
- Channel Width (in): 4 in
- C-Spacer: TDLB68484 (qty 2)
- Distance from Bearing Centerline to Housing Face (in): 3.5 in
- End Cap: TD68486
- Foot Height (in): 2 in
- Frame: ZNT1012
- Frame Bolt Hole Center to Bearing Centerline (in): 10 in
- Frame Height (in): 11.81 in
- Frame Length (in): 34.25 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 4 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6847D8C02
- Housing Width (in): 5.63 in
- Insert: 22217LBKC3
- Length Through Bore (in): 6.12 in
- Locking Device Kit: H317047
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1950 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 111.00
- Overall Height (in): 11.81 in
- Overall Length (in): 34.25 in
- Overall Rod Length (in): 32 in
- Overall Width (in): 4 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 58500 lb
- Replacement Take-up Block: TDLB6847D8C
- Rolling Element: Spherical Roller
- Seal Kit: TD6847D8 (qty 2)
- Shaft Locking Collar Kit/Adapter Assembly: H317047
- Shaft Locking Type: Adapter Mount
- Size Code: 22217
- Static Load Rating (lb): 73500 lb
- Travel Length (in): 12 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
2 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)