DSLB6839C12 2 7/16 TAKEUP ASSY RLR BRG

10405909 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed/Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Assembly
  • Housing Type: Take-Up Assembly
  • Radial Clearance: C3 STANDARD
  • Seal Type: Taconite Seal
  • Ability to Relubricate: Yes
  • Adjusting Screw Thread Size: 1-8 NC
  • Auxiliary Cap Kit: TD68406
  • Auxiliary Seals: CLOSED END
  • Available Seal Type: D8 Taconite Seal
  • Base to Center Height (in): 5.125 in
  • Bolt Size (in): 5/8 in
  • Bolt Spacing (in): 30.5 in
  • Bolt Spacing Width (in): 2 in
  • Bore Diameter (in): 2.4375 in
  • Cage Material: Steel
  • Centerline to Cap Face (in): 2.59 in
  • Centerline to Open Seal Face (in): 3.47 in
  • Channel Width (in): 4 in
  • C-Spacer: TDLB68404 (qty 2)
  • Distance from Bearing Centerline to Housing Face (in): 3.47 in
  • End Cap: TD68406
  • Foot Height (in): 2 in
  • Frame: TDS68400412
  • Frame Bolt Hole Center to Bearing Centerline (in): 9.25 in
  • Frame Height (in): 10.88 in
  • Frame Length (in): 32.5 in
  • Frame Material: Welded Steel
  • Frame Type: Protected Screw Take-up Assembly
  • Frame Width (in): 4 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Kit: TDLB6839D8C02
  • Housing Width (in): 5.63 in
  • Insert: 22215LBKC3
  • Length Through Bore (in): 6.06 in
  • Locking Device Kit: H315039
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2348 rpm
  • Misalignment Capability: ±0.5° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 105.00
  • Overall Height (in): 10.88 in
  • Overall Length (in): 32.5 in
  • Overall Rod Length (in): 26 in
  • Overall Width (in): 6.06 in
  • Primary Seal: D8 TACONITE DUTY SEAL
  • Radial Dynamic Load Capacity (lb): 41500 lb
  • Replacement Take-up Block: TDLB6839D8C
  • Rolling Element: Spherical Roller
  • Seal Kit: TD6839D8 (qty 1)
  • Shaft Locking Collar Kit/Adapter Assembly: H315039
  • Shaft Locking Type: Adapter Mount
  • Size Code: 22215
  • Static Load Rating (lb): 53000 lb
  • Travel Length (in): 12 in
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.189 cps
  • Vibration Frequency Outer Ring Defect: 0.1438 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Weight unit: LB
2 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap
QTY