SAF22340 200MM PILLOWBLK RLR BRG
10603315
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Bore Diameter (mm): 200 mm
- Cage Material: Steel
- Expansion Capability (in): 0.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: SAF34002
- Insert: 22340LBC3
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 850 rpm
- Maximum Speed Using Oil (RPM): 1200 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 700.00
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 522000 lb
- Rolling Element: Spherical Roller
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22340
- Static Load Rating (lb): 652000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.147 cps
- Vibration Frequency Outer Ring Defect: 0.103 cps
- Vibration Frequency Roller Spin: 0.045 cps
- Weight unit: LB
Product Family: Other Bearing; Line: Spherical Bearing