PELB78120FRCT2 120MM PBLK RLR BRG
10414073
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Base Length (in): 16.5 in
- Base to Center Height (in): 5.25 in
- Base Width (in): 4.75 in
- Bolt Size (in): 3/4 in
- Bolt Size (mm): 20 mm
- Bolt Spacing Max (in): 14.5 in
- Bolt Spacing Min (in): 13.25 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (mm): 120 mm
- Cage Material: Bronze
- Centerline to Shaft Face for Closed End Unit (in): 2.28 in
- End Cap: LB68726R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.75 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB78120FRC02
- Insert: 22224LBC3
- Large Shaft Diameter (in): 5.3125 in
- Locking Device Kit: AN24 QTY1 - W24 QTY 1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1900 rpm
- Maximum Speed Using Oil (RPM): 2300 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 108.00
- Overall Height (in): 10.44 in
- Overall Length (in): 16.5 in
- Overall Width (in): 7.13 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 120000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB68B853R (qty 1 Large Shaft Diameter=5.3125 in) LB781203R2 (qty 1 Small Shaft Diameter=4.5625 in)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22224
- Small Shaft Diameter (in): 4.5625 in
- Static Load Rating (lb): 163000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.174 cps
- Vibration Frequency Outer Ring Defect: 0.126 cps
- Vibration Frequency Roller Spin: 0.051 cps
- Weight unit: LB
120 mm Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Split Pillow Block, Direct Shaft Mounted, Triple-Ring Metal Labyrinth Seal, Closed End Cap, Lock Nut and Washer Included