BY410457A PILLOWBLK PLB781001AXZ58F
10405814
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: T-Water Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CAST CLOSED END
- Base Length (in): 15.25 in
- Base to Center Height (in): 4.5 in
- Base Width (in): 4.38 in
- Bolt Size (in): 7/8 in
- Bolt Size (mm): 24 mm
- Bolt Spacing Max (in): 13.13 in
- Bolt Spacing Min (in): 11.63 in
- Bore Diameter (mm): 100 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 160-180 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.91 in
- C-Spacer: TDLB68564
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.00
- Housing Coating: Nylon Coated
- Housing Color: Black
- Insert: BS227043
- Large Shaft Diameter (in): 4.5 in
- Length: 16.75
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 670 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 69.55
- Overall Height (in): 8.88 in
- Overall Length (in): 15.25 in
- Overall Width (in): 6 in
- Primary Seal: T WATER SEAL WITH RUBBER FLGR
- Radial Dynamic Load Capacity (lb): 80000 lb
- Required Distance for Cap Removal (in): 11.75 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68723T (qty 1)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22220
- Small Shaft Diameter (in): 3.8125 in
- Static Load Rating (lb): 104000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0522 cps
- Weight unit: LB
- Width: 9.75
Special PLB78100FT - 100 mm Mounted Spherical Roller Bearing, Black Nylon Coated Cast Iron 4-Bolt Split Pillow Block, Direct Shaft Mounted, T-Water Seals, Stainless Steel Hardware, Cast Closed Housing