SAFE22628415 4 15/16 PBLK RLR BRG
10437046
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: R Labyrinth Seal
- Base Length (in): 24.75 in
- Base to Center Height (in): 7.063 in
- Base Width (in): 6.75 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 21.63 in
- Bolt Spacing Min (in): 19.38 in
- Bolt Spacing Width (in): 4.25 in
- Bore Diameter (in): 4.9375 in
- Cage Material: Steel
- Cap Bolt Torque (ft-lbs): 220-250 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.25 in
- C-Spacer: 69804
- End Cap: LB68806R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.75 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: SAF62841502
- Insert: 22328LBKC3
- Locking Device Kit: SNW12841516
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1100 rpm
- Maximum Speed Using Oil (RPM): 1500 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 345.00
- Overall Height (in): 14.19 in
- Overall Length (in): 24.75 in
- Overall Width (in): 9.63 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 275000 lb
- Required Distance for Cap Removal (in): 18 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68793R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22328
- Static Load Rating (lb): 360000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.147 cps
- Vibration Frequency Outer Ring Defect: 0.103 cps
- Vibration Frequency Roller Spin: 0.045 cps
- Weight unit: LB
4 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Expansion Unit, Adapter Mounted, Triple-Ring Metal Labyrinth Seal