PELB6871FD8 4 7/16 PBLK RLR BRG
10435372
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Base Length (in): 18.38 in
- Base to Center Height (in): 6 in
- Base Width (in): 5.13 in
- Bolt Size (in): 7/8 in
- Bolt Spacing Max (in): 16 in
- Bolt Spacing Min (in): 14.63 in
- Bolt Spacing Width (in): 3.25 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 280-330 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 2.47 in
- End Cap: LB6880D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.38 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6871FD802
- Insert: 22226LBKC3
- Locking Device Kit: H3126071
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1290 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 155.00
- Overall Height (in): 11.34 in
- Overall Length (in): 18.38 in
- Overall Width (in): 9.22 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 143000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6871D8 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22226
- Static Load Rating (lb): 196000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0524 cps
- Weight unit: LB
4 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Expansion Unit, Adapter Mounted, D8 Taconite Sealing System
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)