PELB6879FD8C 4 15/16 PBLK RLR BRG
10415595
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Base Length (in): 20.13 in
- Base to Center Height (in): 6 in
- Base Width (in): 5.88 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 17.12 in
- Bolt Spacing Min (in): 16 in
- Bolt Spacing Width (in): 3.38 in
- Bore Diameter (in): 4.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 400-440 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 2.63 in
- End Cap: LB6880D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6879FD8C02
- Insert: 22228LBKC3
- Locking Device Kit: H3128079
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1160 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 181.00
- Overall Height (in): 11.81 in
- Overall Length (in): 20.13 in
- Overall Width (in): 8.22 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 166000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6879D8 (qty 1)
- Shaft Locking Type: Adapter Mount
- Size Code: 22228
- Static Load Rating (lb): 228000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.119 cps
- Vibration Frequency Roller Spin: 0.049 cps
- Weight unit: LB
4 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap