PLB6863FRC 3 15/16 PBLK RLR BRG
10411198
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 16.5 in
- Base to Center Height (in): 4.938 in
- Base Width (in): 4.75 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 14.5 in
- Bolt Spacing Min (in): 12.63 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 160-180 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 2.13 in
- C-Spacer: 68644
- End Cap: LB68646R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6863FRC02
- Insert: 22222LBKC3
- Length: 18.00
- Locking Device Kit: H322063
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2500 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 100.00
- Overall Height (in): 9.63 in
- Overall Length (in): 16.5 in
- Overall Width (in): 7.13 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Required Distance for Cap Removal (in): 12.25 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68633RA (qty 1)
- Shaft Locking Type: Adapter Mount
- Size Code: 22222
- Static Load Rating (lb): 132000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
- Width: 10.75
3 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal, Closed End Cap