PLB6831R 1 15/16 PBLK RLR BRG
10435462
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 9.63 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.75 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 7.88 in
- Bolt Spacing Min (in): 7.38 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.19 in
- C-Spacer: 69244
- End Cap: LB69326R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 0.94 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.38
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6831R02
- Insert: 22211LBKC3
- Length: 10.88
- Locking Device Kit: H311031
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 4500 rpm
- Maximum Speed Using Oil (RPM): 5000 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 18.76
- Overall Height (in): 5.25 in
- Overall Length (in): 9.63 in
- Overall Width (in): 3.88 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 27000 lb
- Required Distance for Cap Removal (in): 7.25 in
- Rolling Element: Spherical Roller
- Seal Kit: LB69313RA ( qty2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22211
- Static Load Rating (lb): 32500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.181 cps
- Vibration Frequency Outer Ring Defect: 0.1352 cps
- Vibration Frequency Roller Spin: 0.0553 cps
- Weight unit: LB
- Width: 6.13
1 15/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)