PLB6823D5 1 7/16 PBLK RLR BRG
10423186
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Pentac Seal
- Ability to Relubricate: Yes
- Base Length (in): 8.25 in
- Base to Center Height (in): 2.25 in
- Base Width (in): 2.38 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 7 in
- Bolt Spacing Min (in): 6.25 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.06 in
- C-Spacer: 68244
- End Cap: LB69246R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 0.81 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6823D502
- Insert: 22209LBKC3
- Locking Device Kit: H309023
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 5300 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 12.60
- Overall Height (in): 4.38 in
- Overall Length (in): 8.25 in
- Overall Width (in): 4.01 in
- Primary Seal: D5 RUBBER-KEVLAR FLGR AND LER
- Radial Dynamic Load Capacity (lb): 20800 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6923D5 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22209
- Static Load Rating (lb): 23600 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.164 cps
- Vibration Frequency Outer Ring Defect: 0.1188 cps
- Vibration Frequency Roller Spin: 0.0497 cps
- Weight unit: LB
Product Family: Other Bearing; Line: Spherical Bearing