PELB6823D8 1 7/16 PBLK RLR BRG
10423105
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Base Length (in): 8.25 in
- Base to Center Height (in): 2.25 in
- Base Width (in): 2.38 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 7 in
- Bolt Spacing Min (in): 6.25 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.06 in
- End Cap: LB6924D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 0.81 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.38
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6823D802
- Insert: 22209LBKC3
- Length: 10.88
- Locking Device Kit: H309023
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3982 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 14.00
- Overall Height (in): 4.38 in
- Overall Length (in): 8.25 in
- Overall Width (in): 5 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 20800 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6923D8 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22209
- Static Load Rating (lb): 23600 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.164 cps
- Vibration Frequency Outer Ring Defect: 0.1188 cps
- Vibration Frequency Roller Spin: 0.0497 cps
- Weight unit: LB
- Width: 6.13
1 7/16" Mounted Spherical Roller Bearing Expansion Unit, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System