PLB6839D8C 2 7/16 PBLK RLR BRG
10415674
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 11.25 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 3.13 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 9.63 in
- Bolt Spacing Min (in): 8.63 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.47 in
- C-Spacer: 68404
- End Cap: LB6840D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.13
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6839D8C02
- Insert: 22215LBKC3
- Length: 12.38
- Locking Device Kit: H315039
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2348 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 29.00
- Overall Height (in): 6.38 in
- Overall Length (in): 11.25 in
- Overall Width (in): 5.53 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 41500 lb
- Required Distance for Cap Removal (in): 8.38 in
- Rolling Element: Spherical Roller
- Seal Kit: LB6839D8 (qty 1)
- Shaft Locking Type: Adapter Mount
- Size Code: 22215
- Static Load Rating (lb): 53000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.189 cps
- Vibration Frequency Outer Ring Defect: 0.1438 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 7.13
2 7/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap