PELB6835D8 2 3/16 PBLK RLR BRG
10415588
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Base Length (in): 11 in
- Base to Center Height (in): 3 in
- Base Width (in): 3.25 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 9.5 in
- Bolt Spacing Min (in): 8.13 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.41 in
- End Cap: LB6936D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.13
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6835D802
- Insert: 22213LBKC3
- Length: 12.38
- Locking Device Kit: H313035
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2600 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 50.00
- Overall Height (in): 5.94 in
- Overall Length (in): 11 in
- Overall Width (in): 5.63 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 38000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6935D8 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22213
- Static Load Rating (lb): 46500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
- Width: 7.13
2 3/16" Mounted Spherical Roller Bearing, Expansion unit, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System