PLB66144FD8C 9 PILLOWBLK RLR BRG
10408180
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 29.5 in
- Base to Center Height (in): 8.25 in
- Base Width (in): 8 in
- Bolt Size (in): 1 1/4 in
- Bolt Spacing Max (in): 25 in
- Bolt Spacing Min (in): 22.5 in
- Bolt Spacing Width (in): 5 in
- Bore Diameter (in): 9 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 630-700 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.81 in
- C-Spacer: 661444
- End Cap: LB66144D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB66144FRD8C02
- Insert: 23048LBKC3
- Locking Device Kit: SNP30489
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 635 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 450.00
- Overall Height (in): 16.75 in
- Overall Length (in): 29.5 in
- Overall Width (in): 12.03 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 260000 lb
- Required Distance for Cap Removal (in): 22.25 in
- Rolling Element: Spherical Roller
- Seal Kit: LB66144D8 (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 23048
- Static Load Rating (lb): 490000 lb
- Vibration Frequency Fundamental Train: 0.0075 cps
- Vibration Frequency Inner Ring Defect: 0.2645 cps
- Vibration Frequency Outer Ring Defect: 0.2187 cps
- Vibration Frequency Roller Spin: 0.0857 cps
- Weight unit: LB
9" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap